IESNA:LM-63-2002
[TEST]P1055397
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2505
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1656.4 1638.4 1631.5 1619 1602.4 1581.6 1553.9 1524.9 1491.6 1454.2
1409.9 1367 1318.5 1270 1218.8 1166.1 1112.1 1056.7 999.9 939
882.2 821.3 760.3 700.8 639.9 577.5 515.2 450.1 386.4 324.1
259 202.2 148.2 98.3 51.2 16.6 0
1656.4 1666.1 1655 1635.6 1603.8 1559.5 1506.8 1452.8 1387.7 1325.4
1258.9 1191.1 1117.7 1042.9 966.7 891.9 817.1 743.7 673.1 602.5
534.6 468.1 404.4 343.5 295 256.2 220.2 185.6 155.1 126
101.1 78.9 58.2 40.2 24.9 11.1 0
1656.4 1646.7 1626 1577.5 1508.2 1437.6 1355.9 1268.6 1173.1 1077.5
977.8 882.2 789.4 703.6 624.6 549.8 473.7 421 382.3 344.9
307.5 277 247.9 220.2 196.7 174.5 152.3 133 115 96.9
78.9 63.7 49.9 36 22.2 11.1 0
1656.4 1646.7 1605.2 1533.2 1450.1 1350.3 1245.1 1130.1 1015.2 904.4
797.7 703.6 613.5 527.7 465.3 423.8 383.6 350.4 315.8 286.7
260.4 236.8 214.7 193.9 174.5 156.5 138.5 121.9 105.3 90
74.8 60.9 47.1 34.6 22.2 11.1 0
1656.4 1650.9 1610.7 1531.8 1436.2 1329.6 1211.8 1084.4 962.6 849
741 645.4 552.6 482 439 400.3 365.6 333.8 301.9 274.2
250.7 228.5 207.7 188.4 169 151 134.3 119.1 102.5 87.3
73.4 59.6 45.7 33.2 20.8 9.7 0
